{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white",
"description" : "<h2><i>WINSTA</i>® MIDI female connector/socket A coding</h2><br/><br/>Use efficient pluggable connections instead of cumbersome screw connections: With the <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. WAGO pluggable installation connectors are used when criteria are multiplied or are distributed on a specific grid, for example, when installing grid flush-mount lighting. For greater protection in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector offers touch-proof protection with live components in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The <i>WINSTA</i>® MIDI pluggable installation connector with A coding in black or white is usually used for general mains applications in power distribution. The rated current and voltage are important criteria for selecting a pluggable installation connector: This product has a current rating of 25 A – so it is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line allows flexibility for the installation. Push-in CAGE CLAMP® spring pressure connection technology ensures time-saving, error-free installation while offering the customization capabilities required to meet all installation requirements. The strip length is 48 mm.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with the <i>WINSTA</i>® MIDI pluggable installation connector with protection against mismating from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><br/><li>for automation controllers</li><br/><li>with A coding for a large number of uses</li><br/><li>flexible installation to save space</li><br/><li>quick replacement of defective units during ongoing operation</li><br/></ul><br/><br/><br/>",
"mpn" : "770-223/035-050",
"sku" : "770-223/035-050",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11426912-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjk0NnxpbWFnZS9qcGVnfGFHVXhMMmhpWkM4eE16azBNakk1T1RJMk16QXdOaTh5TURCZk1URTBNalk1TVRKZlJFVXVhbkJufDUwODA5YTc2YmU0NDhmZWJjY2IwZWZhZjMwNjY4NDc5M2U0OTkxMDIzMDhlZGU1N2EyNTdjMWY0NzExMWU0ZTA",
"gtin13" : "4055143369336",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ca-en/pluggable-connectors/socket/p/770-223_035-050"
}