{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Socket; 3-pole; Cod. B; 4,00 mm²; gray",
"description" : "<h2><i>WINSTA</i>® MIDI female connector/socket 3-pole</h2><br/><br/>For signal and power transmission: The <i>WINSTA</i>® MIDI female connector/socket with protection type IP20. Our pluggable installation connectors with spring pressure connection technology function completely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. The mechanical coding and color coding of the pluggable installation connector ensure error-free installation of the individual components – including protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). B coding enables the <i>WINSTA</i>® MIDI pluggable installation connector to be used for application control in the domains of automation, mechanical engineering and robotics. The rated current and voltage are important criteria for selecting a pluggable installation connector: This product has a current rating of 25 A – so it is also suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in a broad range of individual products you can use for quick, easy, flexible, and secure electrical installation.<br/><br/><h3><i>WINSTA</i>® MIDI solutions for electrical installation – protected against mismating and maintenance-free</h3><br/><br/>The WINSTA® Pluggable Connection System is tailored to meet the strict requirements of building installation. Because it is pluggable, it is more efficient, even more reliable, and error-free. Pre-assembly decreases installation times and errors at the construction site. Take advantage of the pluggable version of our maintenance-free spring pressure connection technology too! Plan your installation with the <i>WINSTA</i>® MIDI pluggable installation connector with protection type IP20 from WAGO. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><br/><li>simple circuits</li><br/><li>with B coding for controllers for example lighting fixtures and sun blinds</li><br/><li>custom-engineered solutions</li><br/><li>quick replacement of defective units during ongoing operation</li><br/></ul><br/><br/><br/>",
"mpn" : "770-243/060-000",
"sku" : "770-243/060-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11426918-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMjA1NnxpbWFnZS9qcGVnfGFEazJMMmhrWlM4eE16azBNakk1T0RReE1UQXpPQzh5TURCZk1URTBNalk1TVRoZlJFVXVhbkJufDc1NGZiZDlmMDM3Yjk5ZTUwYTYxNjQ5OTk5MTVlYWIxOGU1MTE4MTc4ZWNjMmNiOTA0MTQ1ZGViYmY1MjJmMjI",
"gtin13" : "4050821456407",
"category" : "Pluggable Connectors",
"url" : "https://www.wago.com/ca-en/pluggable-connectors/socket/p/770-243_060-000"
}