WINSTA® MINI Item no. 890-124

Socket; with strain relief housing; 4-pole; Cod. A; 1,50 mm²; white

Item no. 890-124
Socket
Please wait ...
Price and availability after  Login
Color:   white
Number of poles:   4
PU (SPU): 50 Piece
Find distributors
Item no. 890-124
Socket
Please wait ...
Price and availability after  Login
Color:   white
Number of poles:   4
PU (SPU): 50 Piece
Find distributors
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 9
Item no.: 2000-1492
TOPJOB®S end/intermediate plate; for 2000-14xx series terminal blocks; 0.7 mm wide; orange
Item no.: 2002-2201
TOPJOB®S double-deck terminal block; through/through (L/L); rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-2292
TOPJOB®S end/intermediate plate; for 2002-22xx series terminal blocks; 0.8 mm wide; orange
Item no.: 2002-2601
TOPJOB®S double-deck terminal block; through/through (L/L); same profile as other 2002-26xx terminal blocks; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2002-2661
Double-deck carrier terminal block; through/carrier (L/L); for disconnect; fuse or component plug; rail mount; 2-conductor; 5.2 mm wide; gray
Item no.: 2006-1307
TOPJOB®S feedthrough terminal block; rail mount; 3-conductor; 7.5 mm wide; green-yellow
Item no.: 890-113
Plug; with strain relief housing; 3-pole; 1,50 mm²; black
Item no.: 890-114
Plug; with strain relief housing; 4-pole; 1,50 mm²; black
Item no.: 890-123
Socket; with strain relief housing; 3-pole; Cod. A; 1,50 mm²; white