[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 11-pole; Centered locking levers; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2020-111/125-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, boasting a key feature: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. The item's dimensions are 39.2 x 48.9 x 27.2 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to eleven potentials / eleven poles can be connected to this terminal strip using eleven clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected thanks to front-entry wiring.<br/>", "mpn" : "2020-111/125-000", "sku" : "2020-111/125-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002738000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTEwfGltYWdlL2pwZWd8YURRMUwyZzROUzh4TkRZNU1qRXhOVFEwTnpnek9DOHlNREJmTURJd01EQXdNVEV3TURBd01qY3pPREF3TURFd01HSTJYMFJGTG1wd1p3fDExZjZkN2IyNmRmZWMwMTZmZTcxOTk4M2MyNWZkZjY5YWIyOTg3MWViOWMwMDAxMTg3NzEwN2VkNWFlZjA5MTk", "gtin13" : "4050821092483", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-111_125-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-111/125-000

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 11-pole; Centered locking levers; 1,50 mm²; gray

Item no. 2020-111/125-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 20 Piece
Item no. 2020-111/125-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 20 Piece