[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 14-pole; Strain relief plate; 1,50 mm²; gray", "description" : "<h2>Female connector, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This female connector (item number 2020-114/135-000) is designed for seamless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are important parameters when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 13.5 A. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Dimensions: 49.7 x 69 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are fourteen clamping points available for connecting fourteen different potentials / fourteen poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring allows you to connect copper conductors. The strain relief plate is a safety precaution for connected conductors that also makes wires easier to handle..<br/>", "mpn" : "2020-114/135-000", "sku" : "2020-114/135-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002852000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YURFeEwyaGlaaTh4TkRZNU1qRXhPRFkxT1RFd01pOHlNREJmTURJd01EQXdNVEV3TURBd01qZzFNakF3TURFd01HSTJYMFJGTG1wd1p3fDU3Zjk4YjdiZGY0ODAzYTU4ZWU0ZTQwODZiNGIyYjUwN2U2MGIzZTc4YTgyZWZlZWY3ZmE5MWNjYTVhMGQyOTI", "gtin13" : "4050821092377", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/1-conductor-female-connector/p/2020-114_135-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-114/135-000

1-conductor female connector; Push-in CAGE CLAMP®; 1.5 mm²; Pin spacing 3.5 mm; 14-pole; Strain relief plate; 1,50 mm²; gray

Item no. 2020-114/135-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece
Item no. 2020-114/135-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 10 Piece