[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 4-pole; 4,00 mm²; gray/blue/green-yellow", "description" : "<h2>Female connector, 2022 Series, gray/blue/green-yellow</h2><br/><br/>Our female connector (item number 2022-104/000-038) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Dimensions: 20.8 x 40.5 x 22.4 mm (width x height x depth). Depending on the conductor type, this female connector is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points. The gray/blue/green-yellow housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. The front-entry wiring means you can connect copper conductors.<br/>", "mpn" : "2022-104/000-038", "sku" : "2022-104/000-038", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000280002e685000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzUyfGltYWdlL2pwZWd8YUdGakwyZzJOUzh4TkRZNU1EWTNPRGN6TkRnM09DOHlNREJmTURJd01EQXdNamd3TURBeVpUWTROVEF3TURFd01HSTJYMFJGTG1wd1p3fGFhYWZkYmM5NTlkOWRlZWEzOTRmOTY1M2Q0ZDYwMzdiODEyNDUzN2Q5NDhlYjMwMDcxZmEwMGUxMWJjMmEwYzE", "gtin13" : "4045454915575", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-104_000-038" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S Item no. 2022-104/000-038

1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 4-pole; 4,00 mm²; gray/blue/green-yellow

Item no. 2022-104/000-038
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece
Item no. 2022-104/000-038
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 100 Piece