[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 4-pole; Centered locking levers; 4,00 mm²; gray", "description" : "<h2>Female connector, 2022 Series, gray</h2><br/><br/>This female connector (item number 2022-104/123-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Our pluggable rail-mount terminal block is rated for 690 V and is designed to handle a rated current of up to 24 A. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this female connector. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be pushed in without needing to use any tools—all thanks to its pluggable design. Dimensions: 20.8 x 48.9 x 27.2 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "2022-104/123-000", "sku" : "2022-104/123-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000e0002abe0000400b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTY1fGltYWdlL2pwZWd8YUdVNEwyZzJZUzh4TkRZNU1qQTRNVGs1TVRjeE1DOHlNREJmTURJd01EQXdNR1V3TURBeVlXSmxNREF3TURRd01HSTJYMFJGTG1wd1p3fGNlM2FhMWM0MjZjMzhhZWVlMzNlM2VhMzhhOTk2N2ViNzRiZWUxMTQwMDdkODlkY2Y5N2E3MGE2M2E4OGRmZGU", "gtin13" : "4050821090069", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/1-conductor-female-connector/p/2022-104_123-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S Item no. 2022-104/123-000

1-conductor female connector; Push-in CAGE CLAMP®; 4 mm²; Pin spacing 5.2 mm; 4-pole; Centered locking levers; 4,00 mm²; gray

Item no. 2022-104/123-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2022-104/123-000
1-conductor female connector
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece