[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate and locking lever; 1-conductor; 3-pole; 7.7 mm wide; gray", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-103/142-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which saves both time and money in production, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed for use with a rated current of up to 13.5 A. Conductors can only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. The dimensions are 11.2 x 56.5 x 27.2 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are three clamping points available that you can use to connect three different potentials / three poles. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. Conductors made of copper can be connected via front-entry wiring. The strain relief plate is a safety precaution for connected conductors that also makes wires easier to handle..<br/>", "mpn" : "2020-103/142-000", "sku" : "2020-103/142-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdObEwyaGlOeTh4TkRZNU1qRXlOalUxTmpFNU1DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDE0ZmY4NWY3Y2U1ZjE2Mjg0Mjg1NWMxN2E2Y2QzMGY0MWYwYjBhMjI3OWY3MTRkMGE4Yzg0OWQ3OTM4YzI5N2I", "gtin13" : "4050821092544", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/x-com-s-mini-female-plug/p/2020-103_142-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-103/142-000

X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate and locking lever; 1-conductor; 3-pole; 7.7 mm wide; gray

Item no. 2020-103/142-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2020-103/142-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece