[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate; 1-conductor; 4-pole; 7.7 mm wide; gray", "description" : "<h2>Female connector, 2020 Series, gray</h2><br/><br/>Our female connector (item number 2020-104/133-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. This pluggable rail-mount terminal block has a rated voltage of 500 V and can handle currents up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be plugged in without the need for tools—all thanks to its pluggable design. The dimensions are 14.7 x 59 x 22.4 mm (width x height x depth). Depending on the type of conductor, this female connector is designed for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to four potentials / four poles can be connected to this terminal strip using four clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors. The strain relief plate secures the connected conductors, simplifying wire handling..<br/>", "mpn" : "2020-104/133-000", "sku" : "2020-104/133-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001100002852000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTk1fGltYWdlL2pwZWd8YURFeEwyaGlaaTh4TkRZNU1qRXhPRFkxT1RFd01pOHlNREJmTURJd01EQXdNVEV3TURBd01qZzFNakF3TURFd01HSTJYMFJGTG1wd1p3fDU3Zjk4YjdiZGY0ODAzYTU4ZWU0ZTQwODZiNGIyYjUwN2U2MGIzZTc4YTgyZWZlZWY3ZmE5MWNjYTVhMGQyOTI", "gtin13" : "4050821092261", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/x-com-s-mini-female-plug/p/2020-104_133-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-104/133-000

X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate; 1-conductor; 4-pole; 7.7 mm wide; gray

Item no. 2020-104/133-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2020-104/133-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece