[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate; 1-conductor; 5-pole; 7.7 mm wide; gray", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-105/133-000) simplifies electrical installations. Pluggable rail-mount terminal blocks are mainly used in switchgear units and control systems (e.g., in railroad technology). They are essentially a combination of rail-mount terminal blocks and pluggable connectors. You can also pre-assemble installations thanks to the variable wiring system. This saves both time and money during manufacture, installation, operation, and maintenance. Our pluggable rail-mount terminal block is rated for 500 V and is designed to handle a rated current of up to 13.5 A. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this female connector. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. The dimensions are 18.2 x 59 x 22.4 mm (width x height x depth). This female connector is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². There are five clamping points available for connecting five different potentials / five poles. The gray housing is made of polyamide (PA66) for insulation. This female connector/socket is operated with an operating tool. Conductors made of copper can be connected via front-entry wiring. You can secure connected conductors with the strain relief plate to make cables more manageable..<br/>", "mpn" : "2020-105/133-000", "sku" : "2020-105/133-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-02000011000027c5000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNzEwfGltYWdlL2pwZWd8YURkbEwyaGtPQzh4TkRZNE9UUTNOelF5TnpJek1DOHlNREJmTURJd01EQXdNVEV3TURBd01qZGpOVEF3TURFd01HSTJYMFJGTG1wd1p3fGJjYTc3MWQ1NzBiMzRmODIyNjlkMDczNzIzM2Y0Mzg2OWRlZDI4MzViOGE0ODY0ZDE1MjMzZDM4ODA1YWU0MmY", "gtin13" : "4050821092278", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/x-com-s-mini-female-plug/p/2020-105_133-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-105/133-000

X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate; 1-conductor; 5-pole; 7.7 mm wide; gray

Item no. 2020-105/133-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece
Item no. 2020-105/133-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 50 Piece