[ { "uid": "link_contact", "linkName": "Contact", "url": "/ca-en/contact", "target": "_self", "classAttributes": "phone" } ]
[{"term":"Libraries_BA","id":0,"type":"QUICKLINKS"},{"term":"Instructions","id":1,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":2,"type":"QUICKLINKS"},{"term":"Building","id":3,"type":"QUICKLINKS"},{"term":"221","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate and locking lever; 1-conductor; 6-pole; 7.7 mm wide; gray", "description" : "<h2>Female connector, 2020 Series, operating tool</h2><br/><br/>This female connector (item number 2020-106/143-000) is designed for fault-free electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors for the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 13.5 A. Conductors should only be connected to this female connector if their strip length is between 9 mm and 11 mm. This product incorporates conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. The item's dimensions are 21.7 x 59 x 27.2 mm (width x height x depth). Depending on the conductor type, this female connector is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². Up to six potentials / six poles can be connected to this terminal strip using six clamping points. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this female connector/socket. The front-entry wiring allows you to connect copper conductors. The strain relief plate is a safety precaution for connected conductors that also makes wires much easier to handle..<br/>", "mpn" : "2020-106/143-000", "sku" : "2020-106/143-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000110000296c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDY4fGltYWdlL2pwZWd8YUdObEwyaGlOeTh4TkRZNU1qRXlOalUxTmpFNU1DOHlNREJmTURJd01EQXdNVEV3TURBd01qazJZekF3TURFd01HSTJYMFJGTG1wd1p3fDE0ZmY4NWY3Y2U1ZjE2Mjg0Mjg1NWMxN2E2Y2QzMGY0MWYwYjBhMjI3OWY3MTRkMGE4Yzg0OWQ3OTM4YzI5N2I", "gtin13" : "4050821092575", "category" : "Rail-Mount Terminal Blocks", "url" : "https://www.wago.com/ca-en/rail-mount-terminal-blocks/x-com-s-mini-female-plug/p/2020-106_143-000" }
[ { "id": "details", "label":"Details", "priority": 100 }, { "id": "downloads", "label":"Downloads", "priority": 90 } ]
X-COM S-Mini Item no. 2020-106/143-000

X-COM S-Mini female plug; rail mount; for 2020 series carrier terminal blocks; with strain relief plate and locking lever; 1-conductor; 6-pole; 7.7 mm wide; gray

Item no. 2020-106/143-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece
Item no. 2020-106/143-000
X-COM S-Mini female plug
Please wait ...
List price per piece*
On request
Price and availability after 
Your price per piece*
On request
PU (SPU): 25 Piece