{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Můstkový konektor; S namontovaným pouzdrem s odl. tahu; 3pól.; Kód. S; Můstek 1-2; 4,00 mm²; Hnědá",
"description" : "<h2>Jumper <i>WINSTA</i>® MIDI with protection type IP20</h2><br/><br/>Realize your installation project without difficulty: The jumper from the <i>WINSTA</i>® MIDI product line with S coding is the product of your choice for error-free electrical installation. With WAGO, you get enjoy the advantages of a large selection of expansions for the WINSTA® product line. For greater security in electrical installations, the accessory is provided with mechanical protection against mismating. The accessory is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). <i>WINSTA</i>® MIDI accessories with S coding in brown are mainly used in AC applications. Important parameters in the selection of an accessory are the rated current and voltage: They tell us about the product's domains of use. This product has a current rating of 25 A – so it is suitable for high power loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is used in a broad range of individual products you can use for quick, easy, flexible, and secure installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It offers fast, secure and, above all, error-free installation of components and cables. Now you can also lower installation expenses without compromising safety and quality: with protection against mismating reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>accessories with protection against mismating</li><li>pre-assembled versions</li><li>with S coding for AC applications of distributed components</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-1373/146-000",
"sku" : "770-1373/146-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11390293-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQzMnxpbWFnZS9qcGVnfGFHSXhMMmhtTmk4eE16a3pOakExTmpVd01ESTFOQzh5TURCZk1URXpPVEF5T1ROZlJFVXVhbkJufDc0N2Y1MTk4ZjU3NTkwNWVjNDM0MzYzNGM1MzZhZjhhZTY1NjIxYTRkOTAwYzU3NTcwYzY2ZTVkMDhmM2JkOWU",
"gtin13" : "4045454148331",
"category" : "Konektory",
"url" : "https://www.wago.com/cz/konektory/m%C5%AFstkov%C3%BD-konektor/p/770-1373_146-000"
}