{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Můstkový konektor; S namontovaným pouzdrem s odl. tahu; 3pól.; Kód. S; Můstek 2-L; 4,00 mm²; Hnědá",
"description" : "<h2>Jumper <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>Realize your installation project effortlessly: The jumper from the <i>WINSTA</i>® MIDI product line with protection type IP20 is the solution for error-free electrical installation. You can rely on the level of quality of WINSTA® components from WAGO for your electrical installation accessories too. For greater protection in electrical installations, the accessory is provided with mechanical protection against mismating. The accessory is protected against ingress by solid objects in accordance with protection type IP20 (When mated and secured with a strain relief housing: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The S coding in brown marks accessories of the <i>WINSTA</i>® MIDI product line, which are appropriate for use in AC applications. This accessory is used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. Our <i>WINSTA</i>® MIDI product line offers flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures error-free, time-saving installation and offers customization for meeting an enormous variety of installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is perfectly tailored to the strict requirements of electrical installation. It offers error-free installation of cables and components, quickly and reliably. Now you can also cut installation expenses without compromising safety and quality: with marking eliminates the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with S coding for AC applications of distributed components</li><li>rapid, structured electrical installation</li></ul>",
"mpn" : "770-1373/148-000",
"sku" : "770-1373/148-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11390308-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTQyNHxpbWFnZS9qcGVnfGFHTmlMMmc0WlM4eE16a3pOVGsxTVRjME1EazFPQzh5TURCZk1URXpPVEF6TURoZlJFVXVhbkJufDNjMmQ0ODMxNzQ1ZWYyZWYwZjFjM2E2Y2JkYmNmZTViMjBlZjlkZDhkZjdkYjM3NjQ3Zjk4OGNkMjUyMmQ2YWQ",
"gtin13" : "4045454148317",
"category" : "Konektory",
"url" : "https://www.wago.com/cz/konektory/m%C5%AFstkov%C3%BD-konektor/p/770-1373_148-000"
}