{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Rozvaděč pro dotazy na stav; 2pól./3pól.; Kód. B; 1 vstup; 2 výstupy; 3pól. výstup pro dotazy na stav",
"description" : "<h2>Distribution connector <i>WINSTA</i>® MIDI with protection against mismating</h2><br/><br/>The <i>WINSTA</i>® MIDI distribution connector B coding is the pluggable solution for your application in control cabinets, on PCBs or for lighting connections. On PCBs, in control cabinets or for connecting lights – pluggable installation connectors from WAGO allow you to make connections according to many different requirements in next to no time. For greater security in electrical installations, the pluggable installation connector is equipped with mechanical protection against mismating. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). Pluggable installation connectors with B coding from the <i>WINSTA</i>® MIDI line are available in gray, light green, or pink, allowing you to distinguish different circuits, for example for light, pumps or, sun blinds. Usage-specific pole marking is possible in addition. This pluggable installation connector can be used for electrical currents up to 25 A. Thus the product is also suitable for high power loads. The <i>WINSTA</i>® MIDI product line offers maximum flexibility for the installation. With its Push-in CAGE CLAMP® spring pressure connection technology, it guarantees time-saving, error-free installation and offers customization for meeting an enormous variety of installation requirements.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>WINSTA® is the pluggable connection system that is ideally tailored to the strict requirements of electrical installation. It allows error-free installation of cables and components, quickly and reliably. Choose durability and quality – with protection type IP20 from WAGO makes the installation of electrical components noticeably easier. <br/><br/><ul><br/><li>effective protection against mismating</li><li>simple circuits</li><li>with B coding for controllers, for example sun blinds and lighting fixtures</li><li>custom-engineered solutions</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-974/076-000",
"sku" : "770-974/076-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200003300036688000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzI5fGltYWdlL2pwZWd8YURZekwyaGxOUzh4TkRZNE1qYzJORE14TWpZd05pOHlNREJmTURJd01EQXdNek13TURBek5qWTRPREF3TURFd01HSTJYMFJGTG1wd1p3fGNmYjM3Nzc0ZDIwMTc5YTQ4MTZmMjhmZDRkMDE1OTljYjMxNTk1NWZlY2I1N2IxNjUxNWJmMmU1YTNhYmRmMDE",
"gtin13" : "4055143767170",
"category" : "Konektory",
"url" : "https://www.wago.com/cz/konektory/rozvad%C4%9B%C4%8D-pro-dotazy-na-stav/p/770-974_076-000"
}