{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Zástrčka Snap-In; 5pól.; Kód. Q; 4,00 mm²; Zelená",
"description" : "<h2>Male connector/plug <i>WINSTA</i>® MIDI 5-pole</h2><br/><br/>The <i>WINSTA</i>® MIDI male connector/plug 5-pole supports rapid, correct installation. The pluggable installation connectors with spring pressure connection technology work entirely without screw connections. They allow resource-efficient, error-free installation in a large number of possible uses. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector is protected against ingress by solid objects in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The rated current and voltage are important criteria for selecting a pluggable installation connector: They provide information about possible domains of use and applications. This product has a current rating of 32 A – therefore it is also suitable for robust loads. <i>WINSTA</i>® MIDI with Push-in CAGE CLAMP® spring pressure connection technology is found in can be found in a variety of projects you can use for quick, easy, secure, tailored electrical installation.<br/><br/><h3>Push-in CAGE CLAMP® spring pressure connection technology – pluggable installation instead of laborious screw connections!</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Choose quality and durability – with locking lever from WAGO makes the installation of electrical components substantially easier. <br/><br/><ul><br/><li>protection against mismating eliminates errors</li><li>for automation controllers</li><li>custom-engineered solutions</li><li>convenient installation and commissioning</li></ul>",
"mpn" : "770-2335",
"sku" : "770-2335",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-12524197-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTk5MnxpbWFnZS9qcGVnfGFESmtMMmc1TWk4eE5ETTRORGMzTWpjeE1EUXpNQzh5TURCZk1USTFNalF4T1RkZlJFVXVhbkJufDljOTY1ZTBmYTc2YjIyMzMxNTk1ZTg5Y2E0M2NjNjI5YTNlYjhkZjI0MmI1MGRlZTM2ODBmYTYwM2FlZTE3Mjc",
"gtin13" : "4055143375900",
"category" : "Konektory",
"url" : "https://www.wago.com/cz/konektory/z%C3%A1str%C4%8Dka-snap-in/p/770-2335"
}