[{"term":"WAGO-I/O-PRO","id":0,"type":"QUICKLINKS"},{"term":"221","id":1,"type":"QUICKLINKS"},{"term":"Knihovny_AB","id":2,"type":"QUICKLINKS"},{"term":"Budovy","id":3,"type":"QUICKLINKS"},{"term":"Technické pokyny pro použi","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Zásuvka Snap-In; 5pól.; Kód. Q; 4,00 mm²; Zelená",
"description" : "<h2>Female connector/socket <i>WINSTA</i>® MIDI Q coding</h2><br/><br/>For power and signal transmission: The <i>WINSTA</i>® MIDI female connector/socket rated current 32 A. WAGO pluggable installation connectors are used when requirements repeat or are planned on a specific pattern, for example for installing grid lighting or flush-mount lighting. The coding options reduce installation errors, allowing fast, secure wiring of all components. The pluggable installation connector offers protection against contact with live components in accordance with protection type IP20 (When mated: IP2xC (These compact connectors are not designed for use in open, easily accessible areas!)). The rated current and voltage are important criteria for selecting a pluggable installation connector: They tell us about the product's domains of use. This product has a current rating of 32 A – so it is also suitable for robust loads. The <i>WINSTA</i>® MIDI product line achieves flexibility for the installation of applications. Through its Push-in CAGE CLAMP® spring pressure connection technology, it ensures time-saving, error-free installation and offers flexibility and customization for meeting various installation requirements.<br/><br/><h3>Lower costs through fast commissioning and elimination of service expenses – solutions from <i>WINSTA</i>® MIDI</h3><br/><br/>The WINSTA® Pluggable Connection System allows pluggable electrical installation. This significantly reduces the need for servicing and lowers costs. Now you can also cut installation expenses without compromising safety and quality: with locking lever reduces the need for servicing and prevents unnecessary downtime. <br/><br/><ul><br/><li>pluggable installation connectors with protection against mismating</li><li>pre-assembled versions</li><li>ready for immediate use</li><li>quick replacement of defective units during ongoing operation</li></ul>",
"mpn" : "770-2325",
"sku" : "770-2325",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200001c0002d75a000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzQ5fGltYWdlL2pwZWd8YURKa0wyZ3pZeTh4TXpnd01qazFOamM0TXpZME5pOHlNREJmTURJd01EQXdNV013TURBeVpEYzFZVEF3TURFd01HSTJYMFJGTG1wd1p3fGUwN2NlNTYxNjlhOWE2ZDM1MjllYWE2MGQ5ZDM3Nzk0MTU3YzJkYmE2MTNmODI5NzA4N2U2YjVjNzQ3ZTcyYmI",
"gtin13" : "4055143594820",
"category" : "Konektory",
"url" : "https://www.wago.com/cz/konektory/z%C3%A1suvka-snap-in/p/770-2325"
}