WAGO 221 Series COMPACT Splicing Connector

Interconnection Technology for Device Manufacturers

Now the WAGO 221 Series COMPACT Splicing Connectors also score with device manufacturers. This applies equally to both internal wiring and device connection. They promise to increase user product acceptance for electrical device manufacturers – and do so worldwide.

At a Glance:

  • Easy to use: Pull the lever up, insert a conductor and push the lever back down
  • Available in 2-, 3- and 5-wire connectors
  • Universal and flexible spring pressure connection technology
  • National, marine and UL approvals

Design Advantages

In classic building electrical installation, the WAGO 221 Series COMPACT Splicing Connector exemplifies fast, simple and reliable wiring. It's as easy as lever up, insert conductor, lever down This connector is as well known as it is popular among electrical installers. Now more and more product managers, designers and developers are also discovering the advantages of this connector with a lever – from component manufacture, through equipment production and device connection, all the way to end product.

With the WAGO 221, manufacturers of electrical devices – the OEMs – can rely on a universal and versatile spring connection technology, because these splicing connectors connect all conductor types from 0.14 to 6 mm2 (28–10 AWG) simply, quickly and reliably, with no prior conductor handling. This brings time – and therefore cost – benefits compared to screw technology or soldering: just lever up, insert conductor, lever down The convenience of toolless conductor connection makes on-site wiring and device connection a breeze for installers. This results in user-friendliness that can be decisive for sales of the entire product.

building_elektroinstallateur_221_klemme_2000x1500.jpg

International Approvals Open a Wide Range of Applications Worldwide

The 221 Series carries country-specific approvals (e.g., UL approvals, etc.), marine approvals and many others, to open multifaceted application areas. Components and devices integrating the 221 Series can also be used around the world. WAGO is always happy to advise manufacturers in implementation and feasibility analyses for the respective application.

221 Series Splicing Connectors in Application

Connect Bollard Lights – Fast, Easy, Effortless!

In close partnership with the interconnection specialist WAGO, the lighting manufacturer BEGA has developed a new junction box that makes connecting lights significantly faster, easier and safer.

BEGA_Außenleuchte_2000x1125.jpg

WAGO 221 Series Splicing Connectors Keep Things Cool Worldwide

If a small splicing connector is helping keep things cool, then the WAGO 221 must be behind it all. Their simple, ergonomic design and global approvals have convinced the American cooling technology manufacturer True Manufacturing to install them in their devices.

Referenz_BEGA_High_end_food_service_refrigeration_unit_2_2000x1125.jpg

221 Series Splicing Connector Products

221 Series Splicing Connectors in Various Applications

More about the product family

221 Series Compact Splicing Connectors

The way to connect: From intercom system wiring to electrical ovens – connecting different conductor types is quick and easy with the 221 Series COMPACT Splicing Connector.