WINSTA® MIDI Item no. 771-9985/106-301

pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue

Item no. 771-9985/106-301
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Please wait ...
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9985/106-301
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Please wait ...
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
12 elements
Item no.: 771-9985/006-501
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 5 m; 1,50 mm²; blue
Item no.: 770-1947
5-way distribution connector; 5-pole; Cod. I; 1 input; 5 outputs; blue
Item no.: 771-5001/150-000
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 771-9985/006-101
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 1 m; 1,50 mm²; blue
Item no.: 771-9985/006-301
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 3 m; 1,50 mm²; blue
Item no.: 210-719
Operating tool; Blade: 2.5 x 0.4 mm; with a partially insulated shaft
Item no.: 770-101
Locking lever; for flying leads; for manual operation; black
Item no.: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-1105/022-000
Socket; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue
Item no.: 770-111
Locking lever; for flying leads; for tool operation; black
Item no.: 770-1115/022-000
Plug; with strain relief housing; 5-pole; Cod. I; 4,00 mm²; blue
Item no.: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black