WINSTA® MIDI Item no. 771-9985/216-101

pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 1.5 mm²; 1 m; 1,50 mm²; blue

Item no. 771-9985/216-101
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 1.5 mm²; 1 m; 1,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   1,5mm²
Total length:   1m
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9985/216-101
pre-assembled connecting cable; Eca; Plug/open-ended; 5-pole; Cod. I; H05Z1Z1-F 5G 1.5 mm²; 1 m; 1,50 mm²; blue
Sheathed cable color:   black
Wire cross-section:   1,5mm²
Total length:   1m
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
12 elements
Item no.: 231-535/001-000
THT male header; 1.0 x 1.0 mm solder pin; angled; Pin spacing 5.08 mm; 5-pole; orange
Item no.: 235-402/331-000
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 2-pole; Push-in CAGE CLAMP®; gray
Item no.: 235-409/331-000
PCB terminal block; push-button; 1.5 mm²; Pin spacing 5/5.08 mm; 9-pole; Push-in CAGE CLAMP®; gray
Item no.: 257-453
PCB terminal block; push-button; 2.5 mm²; Pin spacing 5/5.08 mm; 3-pole; CAGE CLAMP®; commoning option; gray
Item no.: 264-361
End plate; with fixing flange; 4 mm thick; gray
Item no.: 264-368
End and intermediate plate; 4 mm thick; gray
Item no.: 294-5413
Lighting connector; push-button, external; with screw-type ground contact; N-PE-L; 3-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white
Item no.: 294-5475
Lighting connector; push-button, external; with screw-type ground contact; 5-pole; Lighting side: for solid conductors; Inst. side: for all conductor types; max. 2.5 mm²; Surrounding air temperature: max 85°C (T85); white
Item no.: 757-265/000-005
M12 sensor/actuator box; 6-way; 5-pole; 5 m
Item no.: 769-217
2-conductor/2-pin ground carrier terminal block; 4 mm²; for DIN-rail 35 x 15 and 35 x 7.5; CAGE CLAMP®; 4,00 mm²; green-yellow
Item no.: 770-1115
Plug; 5-pole; 4,00 mm²; blue
Item no.: 770-123
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; white
Prefiltered products
Pre-assembled cables from the WINSTA®System