WINSTA® MIDI Item no. 771-9993/217-301

pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 3 m; 2,50 mm²; black

Item no. 771-9993/217-301
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 3 m; 2,50 mm²; black
Regular in stock
Login
Wire cross-section:   2,5mm²
Total length:   3m
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9993/217-301
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 3 m; 2,50 mm²; black
Regular in stock
Login
Wire cross-section:   2,5mm²
Total length:   3m
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
12 elements
Item no.: 770-640
Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 5 outputs; black
Item no.: 771-9993/217-501
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05Z1Z1-F 3G 2.5 mm²; 5 m; 2,50 mm²; black
Item no.: 771-9995/017-401
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 4 m; 2,50 mm²; black
Item no.: 771-9995/117-101
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. A; H05Z1Z1-F 5G 2.5 mm²; 1 m; 2,50 mm²; black
Item no.: 221-413
Splicing connector with levers; for all conductor types; max. 4 mm²; 3-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
Item no.: 221-415
Splicing connector with levers; for all conductor types; max. 4 mm²; 5-conductor; transparent housing; Surrounding air temperature: max 85°C (T85); 4,00 mm²; transparent
Item no.: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-940
Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. P; 1 input; 5 outputs; red
Item no.: 771-9973/217-202
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. P; H05Z1Z1-F 3G 2.5 mm²; 2 m; 2,50 mm²; red
Item no.: 231-306/026-000
1-conductor female connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 6-pole; orange
Item no.: 231-636
1-conductor male connector; CAGE CLAMP®; 2.5 mm²; Pin spacing 5.08 mm; 6-pole; orange
Item no.: 750-477
2-channel analog input; 0 … 10 V AC/DC; Differential input