WINSTA® MIDI Item no. 771-9993/006-301

pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; black

Item no. 771-9993/006-301
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; black
Regular in stock
Login
Wire cross-section:   1,5mm²
Total length:   3m
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9993/006-301
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; black
Regular in stock
Login
Wire cross-section:   1,5mm²
Total length:   3m
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
12 elements
Item no.: 770-657
3-way distribution connector; 3-pole; Cod. A; 1 input; 3 outputs; white
Item no.: 770-658
5-way distribution connector; 3-pole; Cod. A; 1 input; 5 outputs; white
Item no.: 770-665
T-distribution connector; 3-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; white
Item no.: 771-9993/006-302
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 3 m; 1,50 mm²; white
Item no.: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-607
3-way distribution connector; 3-pole; Cod. A; 1 input; 3 outputs; black
Item no.: 770-615
T-distribution connector; 3-pole; Cod. A; 1 input; 2 outputs; 3 locking levers; for flying leads; black
Item no.: 770-618
3-way distribution connector; 5-pole; Cod. I; 1 input; 3 outputs; blue
Item no.: 770-7105
Linect® T-connector; 5-pole; Cod. I; 1 input; 2 outputs; blue
Item no.: 771-9985/006-201
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. I; H05VV-F 5G 1.5 mm²; 2 m; 1,50 mm²; blue
Item no.: 771-9985/107-501
pre-assembled connecting cable; Eca; Socket/open-ended; 5-pole; Cod. I; H05VV-F 5G 2.5 mm²; 5 m; 2,50 mm²; blue
Item no.: 771-9993/006-201
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 1.5 mm²; 2 m; 1,50 mm²; black
Prefiltered products
WINSTA® MIDI
Pre-assembled cables from the WINSTA®System