WINSTA® MIDI Item no. 771-9993/007-101

pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black

Item no. 771-9993/007-101
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black
Regular in stock
Login
Variant selection
Wire cross-section:   2,5mm²
Total length:   1m
PU (SPU): 1 Piece
Retail purchase
Item no. 771-9993/007-101
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black
Regular in stock
Login
Variant selection
Wire cross-section:   2,5mm²
Total length:   1m
PU (SPU): 1 Piece
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
12 elements
Item no.: 770-213/035-000
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 771-9995/007-701
pre-assembled interconnecting cable; Eca; Socket/plug; 5-pole; Cod. A; H05VV-F 5G 2.5 mm²; 7 m; 2,50 mm²; black
Item no.: 770-135
Plug; with strain relief housing; 5-pole; Cod. A; 4,00 mm²; white
Item no.: 770-140
Locking lever; for sockets and plugs; for tool operation; gray
Item no.: 770-315
Plug; with strain relief housing; 5-pole; Cod. A; 4,00 mm²; black
Item no.: 770-607
3-way distribution connector; 3-pole; Cod. A; 1 input; 3 outputs; black
Item no.: 770-690
Three-phase to single-phase distribution connector; with phase selection; 5-pole/3-pole; Cod. A; 1 input; 5 outputs; white
Item no.: 771-9993/007-301
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black
Item no.: 771-9993/007-701
pre-assembled interconnecting cable; Eca; Socket/plug; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 7 m; 2,50 mm²; black
Item no.: 771-9993/207-101
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 1 m; 2,50 mm²; black
Item no.: 771-9993/207-301
pre-assembled connecting cable; Eca; Plug/open-ended; 3-pole; Cod. A; H05VV-F 3G 2.5 mm²; 3 m; 2,50 mm²; black
Item no.: 771-9994/106-102
pre-assembled connecting cable; Eca; Socket/open-ended; 4-pole; Cod. A; H05VV-F 4G 1.5 mm²; 1 m; 1,50 mm²; white