WINSTA® MIDI Item no. 770-744

Snap-in socket; 4-pole; Cod. B; 4,00 mm²; gray

Item no. 770-744
Snap-in socket; 4-pole; Cod. B; 4,00 mm²; gray
Regular in stock
Login
Variant selection
Color:   1
Pole number:   4
Retail purchase
Item no. 770-744
Snap-in socket; 4-pole; Cod. B; 4,00 mm²; gray
Regular in stock
Login
Variant selection
Color:   1
Pole number:   4
Retail purchase
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
︙more
Notes
Electrical data
Connection data
Physical data
Mechanical data
Plug-in connection
Material data
Environmental requirements
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
1 - 4 of 12
Item no.: 770-713
Snap-in plug; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-743
Snap-in socket; 3-pole; Cod. B; 4,00 mm²; gray
Item no.: 890-742
Snap-in socket; 2-pole; Cod. B; 1,50 mm²; gray
Item no.: 2003-7692
End and intermediate plate; 0.8 mm thick; orange
Item no.: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Item no.: 770-103
Socket; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-113
Plug; with strain relief housing; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-254
Plug; 4-pole; Cod. B; 4,00 mm²; gray
Item no.: 770-703
Snap-in socket; 3-pole; Cod. A; 4,00 mm²; black
Item no.: 770-704
Snap-in socket; 4-pole; Cod. A; 4,00 mm²; black
Item no.: 770-745
Snap-in socket; 5-pole; Cod. B; 4,00 mm²; gray
Item no.: 890-502
Strain relief housing; 2-pole; with locking clip; for 1 cable; 3.8 … 8.2 mm; 30 mm; black