Item no. 787-1012

Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current

Item no. 787-1012
Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current
Regular in stock
Login
PU (SPU): 1 Piece
Item no. 787-1012
Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 2.5 A output current
Regular in stock
Login
PU (SPU): 1 Piece
Details
Description
Downloads
Approvals
Related products
Knowledge/FAQ
Technical data
Safety and protection
Connection data
Physical data
Mechanical data
Material data
Environmental requirements
Standards and specifications
Commercial data
Product classification
Environmental Product Compliance
Other customers also purchased
: 750-8212
Controller PFC200; 2nd Generation; 2 x ETHERNET, RS-232/-485
: 750-1504
16-channel digital output; 24 VDC; 0.5 A
: 750-600
End Module
: 753-647
DALI Multi-Master
: 787-1002
Switched-mode power supply; Compact; 1-phase; 24 VDC output voltage; 1.3 A output current
: 2002-1201
2-conductor through terminal block; 2.5 mm²; suitable for Ex e II applications; side and center marking; for DIN-rail 35 x 15 and 35 x 7.5; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2002-2231
Double-deck terminal block; Through/through terminal block; L/L; with marker carrier; suitable for Ex e II applications; for DIN-rail 35 x 15 and 35 x 7.5; 2.5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2003-7642
Multilevel installation terminal block; with operating slots; 2.5 mm²; L/L; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 2003-7646
Multilevel installation terminal block; with operating slots; 2.5 mm²; N/L/PE; Push-in CAGE CLAMP®; 2,50 mm²; gray
: 210-112
Steel carrier rail; 35 x 7.5 mm; 1 mm thick; 2 m long; slotted; according to EN 60715; "Hole width 25 mm; silver-colored
: 249-116
Screwless end stop; 6 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
: 249-117
Screwless end stop; 10 mm wide; for DIN-rail 35 x 15 and 35 x 7.5; gray
Prefiltered products
Power supply Compact