Kort beskrivelse:
Denne konfigurerbare signalbehandling konverterer, forstærker, filtrerer og isolerer standard analoge signaler.
Funktioner:
WAGO's temperature signal conditioner records Pt100, Pt200, Pt500, and Pt1000 sensors, as well as resistors up to 4.5 kOhm, converting the temperature signal into a standard analog signal at the output.
Features:WAGO's signal splitter converts, amplifies, filters and electrically isolates standard analog signals.
Features:WAGO's bipolar signal conditioner converts standard unipolar/bipolar signals, as well as amplifies, filters and electrically isolates the bipolar standard analog signals.
Features:WAGO's configurable signal conditioner converts, amplifies, filters and electrically isolates standard analog signals.
Features:WAGO's pre-configured signal conditioner converts, amplifies, filters and electrically isolates analog standard signals.
Features:WAGO's isolation amplifier provides the power required for 2- or 3-wire field transmitters and electrically isolates analog signals.
Features:WAGO's signal conditioner converts standard unipolar/bipolar signals, as well as amplifies, filters and electrically isolates standard analog signals.
Features:
WAGO's pre-configured signal conditioner converts, amplifies, filters and electrically isolates analog standard signals.
Features:WAGO's temperature signal conditioner records signals from thermocouples (type J, K) and converts the temperature signal into a standard analog signal at the output.
Features:WAGO's threshold value switch for analog signals monitors standard analog signals and reports signals exceeding a preset threshold.
Features:WAGO's potentiometer signal conditioner records resistance signals (e.g., from potentiometers) and converts them into a standard analog signal. The device is supplied with 24 VDC (nominal voltage). It is set via DIP switch or push/slide switch.
Features:WAGO's frequency signal conditioner collects 0.1–120 kHz signals from NAMUR, NPN or PNP sensors and converts them into a standard analog signal.
Features:WAGO's pre-configured signal conditioner converts, amplifies, filters and electrically isolates analog standard signals.
Features:WAGO's pre-configured signal conditioner converts, amplifies, filters and electrically isolates analog standard signals.
Features:WAGO's passive isolator (1‐channel) electrically isolates and filters 0(4)–20 mA standard analog signals, while drawing power for signal transmission from the input circuit. The connected sensor supplies the passive isolator with the required power to energize the connected load.
Features: