{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "PFC200-controller; 2 x ETHERNET, RS-232/-485, med indbygget modem; udvidet temperatur",
"description" : "<p>The PFC200 Controller is a compact PLC for the modular WAGO I/O System. Besides network and fieldbus interfaces, the controller supports all digital, analog and specialty I/O modules found within the 750/753 Series. </p><p>Two ETHERNET interfaces and an integrated switch enable line topology wiring. The controller's mobile radio module sends and receives SMS and provides wireless Internet connectivity.<br/></p><p>An integrated Webserver provides user configuration options, while displaying PFC200 status information.<br/></p><p>Besides standard machinery and equipment control, as well as building automation, typical applications for the PFC200 include decentralized data logging for the process industry.</p><p>Programming per IEC 61131-3</p><ul><li>Programmable via WAGO-I/O-PRO V2.3 or <b><i>e!</i></b><i>COCKPIT</i></li><li>Direct connection of WAGO's I/O modules</li><li>2 x ETHERNET (configurable), RS-232/485</li><li>Linux operating system with RT‐Preempt patch </li><li>Configuration via CODESYS, <b><i>e!</i></b><i>COCKPIT</i> or Web-Based Management interface </li><li>Maintenance-free</li></ul>",
"mpn" : "750-8207/025-000",
"sku" : "750-8207/025-000",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000210001b751000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTk0fGltYWdlL2pwZWd8YUdSaEwyZ3dZeTh4TWpJMk5EZzBPVFUzTVRnM01DOHlNREJmTURJd01EQXdNakV3TURBeFlqYzFNVEF3TURJd01HSTJYMFJGTG1wd1p3fDJkZDZhZWExZjI5ZDRlNjc3ZGVmODI4YzRmMmU2OWMyOThmYTMyM2M1YWNlYzA1ZGRmZjU3ZDZmYjViMmU2ZTQ",
"gtin13" : "4055144121735",
"category" : "Controller",
"url" : "https://www.wago.com/dk/controller/pfc200-controller/p/750-8207_025-000"
}