[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna base de doble piso, 1 conductor/1 pin; Borna de tierra/de paso; 2,5 mm²; L/N; sin porta-etiquetas; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Double-deck terminal block, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy convenient electrical installations with this double-deck terminal block (item number 2022-2203). Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the benefits of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. The double-deck terminal block also serves as a through terminal block. This pluggable rail-mount terminal block has a rated voltage of 690 V and can handle currents up to 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and two clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors. The four jumper slots enable potential distribution to other clamping points.<br/>", "mpn" : "2022-2203", "sku" : "2022-2203", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000c00020f27000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI3fGltYWdlL2pwZWd8YUdFM0wyaGlNQzh4TkRZNE1qRXdNelV4TXpFeE9DOHlNREJmTURJd01EQXdNR013TURBeU1HWXlOekF3TURFd01HSTJYMFJGTG1wd1p3fDc0ZjgxNDNhNWI1ZDFlYmNiNmIyMGJlYjhjOGYzNTBjNzk0YjlhZmY2NzUwZWUxZjRlNGYxMjdiYmQyOTQ0MmQ", "gtin13" : "4045454916510", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-base-de-doble-piso-1-conductor-1-pin/p/2022-2203" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]