[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna base de doble piso, 2 conductores/2 pines; Borna de tierra para 2 conductores/2 pines; 2,5 mm²; Toma de tierra; apropiado para aplicaciones Ex nA; puenteo interno; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; verde-amarillo", "description" : "<h2>Double-deck terminal block, 2022 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our double-deck terminal block (item number 2022-2207/999-953) ensures effortless electrical installations. Pluggable rail-mount terminal blocks are hugely popular in switchgear and control systems, for example, in railroad technology. They combine the best of rail-mount terminal blocks and connectors to create the perfect solution. Variable wiring systems make pre-assembly easy, which leads to considerable time and cost savings in production, installation, operation, and maintenance. The double-deck terminal block also functions as a ground terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Both solid and fine-stranded conductors with ferrules can be inserted without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect a single potential using the two clamping points. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2022-2207/999-953", "sku" : "2022-2207/999-953", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001900017fea000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTI4fGltYWdlL2pwZWd8YURFekwyaGpOUzh4TkRZNE5qYzBNREU0TlRFeE9DOHlNREJmTURJd01EQXdNVGt3TURBeE4yWmxZVEF3TURFd01HSTJYMFJGTG1wd1p3fGQxNWU3YTk4ODhmMjZhNDNhYmNlMzMwMzg3MmI3YzQ5NzU0YzFjOWEwOTg3MmM5MzU4MzgzZDBmM2UwOWNlZGQ", "gtin13" : "4055143257824", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-base-de-doble-piso-2-conductores-2-pines/p/2022-2207_999-953" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
X-COM S Item no. 2022-2207/999-953

Borna base de doble piso, 2 conductores/2 pines; Borna de tierra para 2 conductores/2 pines; 2,5 mm²; Toma de tierra; apropiado para aplicaciones Ex nA; puenteo interno; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; verde-amarillo

Item no. 2022-2207/999-953
Borna base de doble piso, 2 conductores/2 pines
Item no. 2022-2207/999-953
Borna base de doble piso, 2 conductores/2 pines