[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna base de doble piso; N/L; Base piso superior; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Enjoy fault-free electrical installations with this double-deck terminal block (item number 2002-2662). The double-deck terminal block also serves as carrier terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. Depending on the conductor type, this double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect three potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-2662",
"sku" : "2002-2662",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000130001f577000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODQ5fGltYWdlL2pwZWd8YUdFd0wyZzRPQzh4TkRZNU1EZzJNakF3TmpNd01pOHlNREJmTURJd01EQXdNVE13TURBeFpqVTNOekF3TURFd01HSTJYMFJGTG1wd1p3fDZkMDIzZDBjYjk0OGYzMGNiNmRmZjc1MDU0MjQzNTU0N2JjNWY0YjIzYmI1YjY3NjEyZDc2MDY3ZDUxNmEwNTc",
"gtin13" : "4055143871358",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-base-de-doble-piso/p/2002-2662"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.