[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna base para 1 conductor/1 pin PE; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 1,00 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 2020 Series, Push-in CAGE CLAMP®</h2><br/><br/>This ground terminal block (item number 2020-1207) is designed for easy and secure connections. Ground terminal blocks connect directly to the mounting rail via an integrated contact foot. This creates an electrical and mechanical link between the electrical conductors and the mounting adapter. Strip lengths must be between 9 mm and 11 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. Depending on the type of conductor, this ground terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has one level. You can connect a single potential using one clamping point. The green-yellow housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring allows you to connect copper conductors.<br/>",
"mpn" : "2020-1207",
"sku" : "2020-1207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000d00017104000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxOTc0fGltYWdlL2pwZWd8YURReUwyZzBaaTh4TkRZNE1UazJOVEV3TVRBNE5pOHlNREJmTURJd01EQXdNR1F3TURBeE56RXdOREF3TURFd01HSTJYMFJGTG1wd1p3fGYxOWUzY2M5Zjg3ZmVhNTMzODQ5YzAwODU3NTY4ZDU2MTFiMjEyOTkwZTE5ZWJlMTVkMjIxMGU1NWViZDQ2MTk",
"gtin13" : "4050821145400",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-base-para-1-conductor-1-pin-pe/p/2020-1207"
}