[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna base para 1 conductor/1 pin PE; con tecla; 2,5 mm²; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; verde-amarillo",
"description" : "<h2>Ground terminal block, 2222 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 2222-1207) is designed for quick and simple connections. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this ground terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this ground terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and a clamping point that you can use to connect a single potential. The green-yellow housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with a push-button. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected thanks to front-entry wiring.<br/>",
"mpn" : "2222-1207",
"sku" : "2222-1207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-8770002-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjM4fGltYWdlL2pwZWd8YURRMkwyaGlNQzh4TXpRME5ESTBPVEF5TmpVNU1DOHlNREJmT0RjM01EQXdNbDlFUlM1cWNHY3wyMjVmMzAzOGMzYjFmYmU0NTM5N2QzMWIzMWE1MGRiNDk0YjgwYzIxYTI3OTg4ZGIxODUwYTE5ZGMyOTU0ZGVh",
"gtin13" : "4066966203837",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-base-para-1-conductor-1-pin-pe/p/2222-1207"
}