[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna base para 2 conductores/1 pin; con tecla; 2,5 mm²; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Through terminal block, 2222 Series, blue</h2><br/><br/>This through terminal block (item number 2222-1304) is designed to connect conductors quickly and easily. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Our pluggable rail-mount terminal block is rated for 690 V and is designed for use with a rated current of up to 24 A. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this through terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This through terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and two clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. A push-button is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. You can connect copper conductors thanks to front-entry wiring.<br/>", "mpn" : "2222-1304", "sku" : "2222-1304", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-7851743-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjU3fGltYWdlL2pwZWd8YURZMkwyZzRNQzh4TXpVek1UVTVNakEyTlRBMU5DOHlNREJmTnpnMU1UYzBNMTlFUlM1cWNHY3w0YzM3OTBmYzNiMWYzZWJjYjVlMDYwMGI3ZTQzMTRjZjQxMmY5ODFiYmQ1YjUwM2E1NzMwNWY4OWYwZjAyZTJi", "gtin13" : "4066966203882", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-base-para-2-conductores-1-pin/p/2222-1304" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]