[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna base para 2 conductores/2 pines; para carril DIN 35 x 15 y 35 x 7,5; 4 mm²; CAGE CLAMP®; 4,00 mm²; gris", "description" : "<h2>Through terminal block, 769 Series, operating tool</h2><br/><br/>Our through terminal block (item number 769-171) makes connecting wires quick and easy. Whether for industrial or building applications, you can use our through terminal blocks to connect electrical conductors quickly and safely. We offer variants for both classic through-wiring and potential distribution. Rated current and voltage are key factors to consider when choosing a pluggable rail-mount terminal block, as they determine the product's suitability for different applications. This product has a rated voltage of 500 V and a rated current of 32 A. Strip lengths must be between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our reliable and maintenance-free CAGE CLAMP® connection makes it easy to connect all conductor types without having to prepare the conductor. For example, you don't need to crimp ferrules. Depending on the type of conductor, this through terminal block is designed for conductor cross sections ranging from 0.08 mm² to 4 mm². It comes with one level and two clamping points for connecting a single potential. The gray housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this pluggable rail-mount terminal block. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. Conductors made of copper can be connected via front-entry wiring.<br/>", "mpn" : "769-171", "sku" : "769-171", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000070003ab39000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjIyfGltYWdlL2pwZWd8YURnMEwyZzVaUzh4TkRZNE1UY3pOak0wTnpZM09DOHlNREJmTURJd01EQXdNRGN3TURBellXSXpPVEF3TURFd01HSTJYMFJGTG1wd1p3fDlkMGEzMTdhMWVhN2Y1OWVlM2RmYWU3ZDRkNmZmMjY2YTJkNWY2OTM1YjUyOGJiNmJhOGYxMTljYTZlNzMzY2Q", "gtin13" : "4045454871673", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-base-para-2-conductores-2-pines/p/769-171" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]