[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna base para 2 conductores/2 pines; para carril DIN 35 x 15 y 35 x 7,5; 4 mm²; CAGE CLAMP®; 4,00 mm²; azul",
"description" : "<h2>Through terminal block, 769 Series, CAGE CLAMP®</h2><br/><br/>Our through terminal block (item number 769-171/000-006) is the ideal way to connect conductors quickly and securely. Pluggable rail-mount terminal blocks are primarily found in switchgear units and control systems, most notably in railroad technology. These innovative systems combine the properties of rail-mount terminal blocks and connectors for a flexible and reliable wiring system. You also have the option of pre-assembling installations, which not only makes production but also installation, operation, and maintenance more efficient and cost-effective. Rated current and voltage are key factors to consider when selecting a pluggable rail-mount terminal block, as they indicate how the product can be used. This product has a rated voltage of 500 V and a rated current of 32 A. Ensure that the strip lengths are between 8 mm and 9 mm when connecting conductors to this through terminal block. This product incorporates conductor terminals and utilizes CAGE CLAMP®. Our celebrated universal connection known as CAGE CLAMP® is industry-leading when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 4 mm². It has one level. The single potential can connect using the two clamping points The blue housing is made of polyamide (PA66) for insulation. This pluggable rail-mount terminal block is operated with an operating tool. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. The front-entry wiring makes it possible to connect copper conductors.<br/>",
"mpn" : "769-171/000-006",
"sku" : "769-171/000-006",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-11390721-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzM2MHxpbWFnZS9qcGVnfGFHRXlMMmczWkM4eE16a3pOakF6TkRNNE1UZzFOQzh5TURCZk1URXpPVEEzTWpGZlJFVXVhbkJufGZiMjQ3ODUzMjU1NWFmOGQ1MTI1NmU2MzQxNDM0ODIzYzgzYWM5YmIwZDViYjEyOTEzZmU3MjQ5MjM5ZmM5MWU",
"gtin13" : "4045454871680",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-base-para-2-conductores-2-pines/p/769-171_000-006"
}