[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna base para 4 pines PE; para carril DIN 35 x 15 y 35 x 7,5; verde-amarillo",
"description" : "<h2>Ground terminal block, 769 Series, green-yellow</h2><br/><br/>This ground terminal block (item number 769-207) is designed for easy and secure connections. Our ground terminal blocks allow you to connect electrical conductors directly to the mounting rail thanks to an integrated contact foot. This connection ensures both electrical and mechanical stability between the conductors and the mounting adapter. The green-yellow housing is made of polyamide (PA66) for insulation. These pluggable rail-mount terminal blocks are mounted using DIN-35 rails.. via front-entry wiring.<br/>",
"mpn" : "769-207",
"sku" : "769-207",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000070003af5c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjczfGltYWdlL2pwZWd8YURRekwyZzVNaTh4TkRZNE1UY3hPREkxT1RjME1pOHlNREJmTURJd01EQXdNRGN3TURBellXWTFZekF3TURFd01HSTJYMFJGTG1wd1p3fDdjODZmMDg4N2Q2OTllZjc5NzI5NTJhMjUwYjUxZGM5NjNmMzllNzIyOTAxYWVmY2YyMjliZjlkNTIzNTFjZWQ",
"gtin13" : "4044918827775",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-base-para-4-pines-pe/p/769-207"
}