[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna central para 4 conductores; sin teclas; Apropiado para aplicaciones Ex i; 1 polo; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Through terminal block, 264 Series, blue</h2><br/><br/>Our through terminal block (item number 264-354) makes connecting wires quick and easy. Our mini rail-mount terminal blocks are perfect for working in small spaces thanks to their compact design. With various mounting and actuation options, they offer maximum flexibility. This mini rail-mount terminal block has a rated voltage of 800 V and can handle currents up to 24 A. Conductors can only be connected to this through terminal block if their strip length is between 8 mm and 9 mm. Featuring conductor terminals along with CAGE CLAMP®, this product outperforms the competition. Our CAGE CLAMP® connection provides a proven and maintenance-free way to connect all types of conductors. You do not need to prepare the conductor in any way, such as crimping ferrules. This through terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It features one level and four clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. An operating tool is used to operate this mini rail-mount terminal block. The front-entry wiring makes it possible to connect copper conductors.<br/>", "mpn" : "264-354", "sku" : "264-354", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000160000b43e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNTg5fGltYWdlL2pwZWd8YURZM0wyZzRZaTh4TkRZNE5qZzFPRFEwTkRnek1DOHlNREJmTURJd01EQXdNVFl3TURBd1lqUXpaVEF3TURFd01HSTJYMFJGTG1wd1p3fDYyMWVkMzYzZmJiMzk5NDJmMTJiYWMwNWFjODRjMWEwMGJmNTRjYTEyYTk5ODdjMzhmNGZjZjRkZjAwMjZmNzk", "gtin13" : "4044918414777", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-central-para-4-conductores/p/264-354" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]