[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna con portafusible, 3 conductores; con portafusible basculante; con placa final; para fusible tipo G 5 x 20 mm; con indicación de defecto mediante LED; 120 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Fuse terminal block, 2002 Series, blue</h2><br/><br/>Our fuse terminal block (item number 2002-1714/1000-867) makes connections quick and easy. Conductors can only be connected to this fuse terminal block if their strip length is between 10 mm and 12 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this fuse terminal block is designed for conductor cross sections ranging from 0.25 mm² to 4 mm². It features one level and three clamping points that you can use to connect a single potential. The blue housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-1714/1000-867", "sku" : "2002-1714/1000-867", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-10077025-DE.jpg?context=bWFzdGVyfGltYWdlc3wxMzA2fGltYWdlL2pwZWd8YUdVM0wyZzRPUzh4TXpjNU5qSTJOVFV5TlRJM09DOHlNREJmTVRBd056Y3dNalZmUkVVdWFuQm58YjcwOWNhYTBjNzdmODQwMDJkYTE5ZmI2MDk0NjdmYTYzODE2Njg4MDZlYTRmNzhkNzQyMTg0NDhiNDkwYjIwNA", "gtin13" : "4066966312911", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-con-portafusible-3-conductores/p/2002-1714_1000-867" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-1714/1000-867

Borna con portafusible, 3 conductores; con portafusible basculante; con placa final; para fusible tipo G 5 x 20 mm; con indicación de defecto mediante LED; 120 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul

Item no. 2002-1714/1000-867
Borna con portafusible, 3 conductores
Item no. 2002-1714/1000-867
Borna con portafusible, 3 conductores