[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna con portafusible de doble piso; con portafusible basculante; Borna de paso/portafusibles; para fusible tipo G 5 x 20 mm; con indicación de defecto mediante LED; 30 - 65 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Our double-deck terminal block (item number 2002-2611/1000-542) ensures effortless electrical installations. The double-deck terminal block also functions as a fuse terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product outperforms the competition. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. Depending on the conductor type, this double-deck terminal block is ideal for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points for connecting two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2611/1000-542", "sku" : "2002-2611/1000-542", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000130001eecf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YURJNEwyZzJaQzh4TkRZNE9UVTVORGN3TXprd01pOHlNREJmTURJd01EQXdNVE13TURBeFpXVmpaakF3TURFd01HSTJYMFJGTG1wd1p3fDFiOGFlNzZkOTUzY2E1YWYzMjI1MmY1Y2QzMGIxNjhiZWNiMWE4N2U2NWEzNmIzMGNhNWIwODFmMzk5MTE0ZjM", "gtin13" : "4066966335576", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-con-portafusible-de-doble-piso/p/2002-2611_1000-542" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-2611/1000-542

Borna con portafusible de doble piso; con portafusible basculante; Borna de paso/portafusibles; para fusible tipo G 5 x 20 mm; con indicación de defecto mediante LED; 30 - 65 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris

Item no. 2002-2611/1000-542
Borna con portafusible de doble piso
Item no. 2002-2611/1000-542
Borna con portafusible de doble piso