[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna con portafusible de doble piso; con portafusible basculante; Borna de paso/portafusibles; para fusible tipo G 5 x 20 mm; con indicación de defecto mediante LED; 230 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Our double-deck terminal block (item number 2002-2611/1000-836) simplifies electrical installations. The double-deck terminal block also serves as a fuse terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2611/1000-836", "sku" : "2002-2611/1000-836", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000130001eecf000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNDk0fGltYWdlL2pwZWd8YURJNEwyZzJaQzh4TkRZNE9UVTVORGN3TXprd01pOHlNREJmTURJd01EQXdNVE13TURBeFpXVmpaakF3TURFd01HSTJYMFJGTG1wd1p3fDFiOGFlNzZkOTUzY2E1YWYzMjI1MmY1Y2QzMGIxNjhiZWNiMWE4N2U2NWEzNmIzMGNhNWIwODFmMzk5MTE0ZjM", "gtin13" : "4050821272090", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-con-portafusible-de-doble-piso/p/2002-2611_1000-836" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-2611/1000-836

Borna con portafusible de doble piso; con portafusible basculante; Borna de paso/portafusibles; para fusible tipo G 5 x 20 mm; con indicación de defecto mediante LED; 230 V; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris

Item no. 2002-2611/1000-836
Borna con portafusible de doble piso
Item no. 2002-2611/1000-836
Borna con portafusible de doble piso