[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de actuadores para 3 conductores; con entradas de cond.impresas en colores; 2,5 mm²; CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Actuator terminal block, 270 Series, CAGE CLAMP®</h2><br/><br/>Enjoy easy electrical installations with this actuator terminal block (item number 270-572). Conductors can only be connected to this actuator terminal block if their strip length is between 6 mm and 7 mm. Featuring conductor terminals along with CAGE CLAMP®, this connector outperforms the competition. Our trusted universal connection known as CAGE CLAMP® is the industry standard when it comes to connection technology and electrical interconnections. Depending on the type of conductor, this actuator terminal block is suitable for conductor cross sections ranging from 0.08 mm² to 2.5 mm². It comes with three levels and four clamping points that you can use to connect three potentials. The gray housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "270-572", "sku" : "270-572", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000040003e2c8000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMTM1fGltYWdlL2pwZWd8YURaaEwyZ3haQzh4TkRZNE1UUXhNRGs1TkRJd05pOHlNREJmTURJd01EQXdNRFF3TURBelpUSmpPREF3TURFd01HSTJYMFJGTG1wd1p3fDFlOWY4NGQ5MTkyOTY4OTY2NTQ1MWE4MzBkYTM3NjdlMmU1NjIxNWRhNWQzMzI0ODcxZmQyNzYwMGNlNTYwMGQ", "gtin13" : "4050821035268", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-actuadores-para-3-conductores/p/270-572" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]