[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de carril de cuatro pisos; Borna de carril para conexión del motor; L1 - L2; sin porta-etiquetas; Apropiado para aplicaciones Ex e II; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Quadruple-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Seamless electrical installations are guaranteed with this quadruple-deck terminal block (item number 2002-4111). The quadruple-deck terminal block also functions as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this quadruple-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This quadruple-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has four levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-4111", "sku" : "2002-4111", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000b00014fb1000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMjk2fGltYWdlL2pwZWd8YUdObUwyZ3paQzh4TkRZNE9UYzNNak16T1RJek1DOHlNREJmTURJd01EQXdNR0l3TURBeE5HWmlNVEF3TURFd01HSTJYMFJGTG1wd1p3fDJkNmRlMzZlZTVkMjQ4ZDNkMzRlMGIzNjNlNDQ5MmIyY2QxMTZjN2FlMGVhZjY5Njc0MGM5OTVmYTlkMjhjOTE", "gtin13" : "4050821579403", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-carril-de-cuatro-pisos/p/2002-4111" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-4111

Borna de carril de cuatro pisos; Borna de carril para conexión del motor; L1 - L2; sin porta-etiquetas; Apropiado para aplicaciones Ex e II; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris