[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de doble piso y seccionable cada piso; c/ 2 secc. de cuchillas basculantes; Piso inferior y superior puenteado interno dch.; Introducción del conductor con impresión violeta; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>Our double-deck terminal block (item number 2002-2959) ensures effortless electrical installations. The double-deck terminal block also functions as a disconnect terminal block. Conductors should only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. You can connect three potentials using the four clamping points. The blue housing is made of polyamide (PA66) for insulation. These function terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2959", "sku" : "2002-2959", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200000600036c3d000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDUwfGltYWdlL2pwZWd8YURObUwyZ3lNUzh4TkRZNU1EYzNOakk0TlRJeE5DOHlNREJmTURJd01EQXdNRFl3TURBek5tTXpaREF3TURFd01HSTJYMFJGTG1wd1p3fDEzZjU5MGIzY2I1NmQ4MjYxOTE5ZWQ4M2M3YzM0ZTAxYzcxMTE4NjA1NmQ1NDFhNDE0OTk4Y2I1YjA5Y2VjZGU", "gtin13" : "4050821006787", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso-y-seccionable-cada-piso/p/2002-2959" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-2959

Borna de doble piso y seccionable cada piso; c/ 2 secc. de cuchillas basculantes; Piso inferior y superior puenteado interno dch.; Introducción del conductor con impresión violeta; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul

Item no. 2002-2959
Borna de doble piso y seccionable cada piso
Item no. 2002-2959
Borna de doble piso y seccionable cada piso