[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de doble piso; Borna de tierra/de paso; N/L; sin porta-etiquetas; Entrada con. piso inferior, impres. azul; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 1,00 mm²; gris", "description" : "<h2>Double-deck terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2000-2202) simplifies electrical installations. The double-deck terminal block also functions as a through terminal block. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, featuring a winning design: both solid and fine-stranded conductors with ferrules can be directly inserted without the need for tools or any preparation, such as crimping the ferrule. This double-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2000-2202", "sku" : "2000-2202", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-12524336-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDk0NnxpbWFnZS9qcGVnfGFHSTJMMmcxWVM4eE5ETTRNak0wTWpRd05qRTNOQzh5TURCZk1USTFNalF6TXpaZlJFVXVhbkJufDFiYjU4MmEzNTRlNDg4YTM3YzJmODI0OWJlNTBhYWRkMzQwMzdkMzc2NDA2ZWEzMmNiODFiMWFjZjA5OTQ1Yjk", "gtin13" : "4055143267731", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2000-2202" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]