[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de doble piso; Borna de tierra/paso; 1 mm²; PE/L; sin porta-etiquetas; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 1,00 mm²; gris",
"description" : "<h2>Double-deck terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2000-2227) simplifies electrical installations. The double-deck terminal block also serves as a ground terminal block as well as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 9 mm and 11 mm. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. Depending on the type of conductor, this double-deck terminal block is ideal for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2000-2227",
"sku" : "2000-2227",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-0200000e0002b91f000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNTM2fGltYWdlL2pwZWd8YUdRM0wyZzROaTh4TkRZNE56UTBNalF3TXpNMU9DOHlNREJmTURJd01EQXdNR1V3TURBeVlqa3haakF3TURFd01HSTJYMFJGTG1wd1p3fGI0ODA4NzAzYWZjZGFkZjAxMjc2Yzg1NzQ3NDhhYWNmODYyZjFkNzg5YWE3Y2ExMWQzODhlN2QyMDk0OGI2NjA",
"gtin13" : "4055143274111",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2000-2227"
}
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.