[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de doble piso; Borna de tierra/paso; con placa final; 1 mm²; Apantallamiento/L; con porta-etiquetas; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 1,00 mm²; gris", "description" : "<h2>Double-deck terminal block, 2000 Series, Push-in CAGE CLAMP®</h2><br/><br/>Our double-deck terminal block (item number 2000-2258/099-000) is designed for seamless electrical installations. The double-deck terminal block also serves as a shield terminal block as well as a through terminal block. Ensure that the strip lengths are between 9 mm and 11 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be pushed in without the need for tools—all thanks to its pluggable design. Depending on the type of conductor, this double-deck terminal block is suitable for conductor cross sections ranging from 0.14 mm² to 1.5 mm². It has two levels. You can connect two potentials using the four clamping points. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails..<br/>", "mpn" : "2000-2258/099-000", "sku" : "2000-2258/099-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-020000160000e21c000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyMDgxfGltYWdlL2pwZWd8YUdVMkwyaGxOUzh4TkRZNE56QXhOak00TmpVNU1DOHlNREJmTURJd01EQXdNVFl3TURBd1pUSXhZekF3TURFd01HSTJYMFJGTG1wd1p3fDliYjg2ZjUzMzJkYWI5YjM1M2I5NDg4Y2I2NjMwMjQ5ZTgxM2UwMmFjNjNmNjFhNDIzZDQ5OTMwMDQ2MGY2ZTk", "gtin13" : "4050821037774", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2000-2258_099-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]