[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de doble piso; Borna de tierra/de paso; con placa final; L/L; sin porta-etiquetas; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2002-2201/099-000) simplifies electrical installations. The double-deck terminal block also functions as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. Solid and fine-stranded conductors with ferrules can be plugged in without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2201/099-000", "sku" : "2002-2201/099-000", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001a0002d657000200b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNjk5fGltYWdlL2pwZWd8YUdSakwyZ3laQzh4TkRZNE1qTXlNakkzTWpJNE5pOHlNREJmTURJd01EQXdNV0V3TURBeVpEWTFOekF3TURJd01HSTJYMFJGTG1wd1p3fGUwNDUxMDU5OTc3NTA0MzdiOTc0MWM0ZjBhYjc5MzdjMDc3NDA2YjRkZDljYzNlMTE4OGZkOWM1YTQzNWU4Nzg", "gtin13" : "4050821266402", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2002-2201_099-000" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]