[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de doble piso; Borna de tierra/de paso; con las mismas dimensiones que la borna seccionable de doble piso; N/L; sin porta-etiquetas; Entrada con. piso inferior, impres. azul; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris", "description" : "<h2>Double-deck terminal block, 2002 Series, Push-in CAGE CLAMP®</h2><br/><br/>Easy electrical installations are guaranteed with this double-deck terminal block (item number 2002-2602). The double-deck terminal block also functions as a through terminal block. Strip lengths must be between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector is highly versatile. Push-in CAGE CLAMP® technology provides a universal connection solution for any type of conductor. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It has two levels. Two potentials can connect using the four clamping points The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2002-2602", "sku" : "2002-2602", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-0200001000022626000300b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxNzU2fGltYWdlL2pwZWd8YUdGa0wyaGlPUzh4TkRZNE5qQTNPVEUxTmpJMU5DOHlNREJmTURJd01EQXdNVEF3TURBeU1qWXlOakF3TURNd01HSTJYMFJGTG1wd1p3fDg0NzRlODI4NmU2ZjYzNzU5ZGEzODU1NmZmMTYxMjQ5MDZiZTIwMjIxMzJmNjhjZDRhOGEwNjQ5ZWJmZjI3YzU", "gtin13" : "4050821403814", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2002-2602" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2002-2602

Borna de doble piso; Borna de tierra/de paso; con las mismas dimensiones que la borna seccionable de doble piso; N/L; sin porta-etiquetas; Entrada con. piso inferior, impres. azul; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; gris