[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de doble piso; Borna de tierra/paso; con las mismas dimensiones que la borna seccionable de doble piso; 2,5 mm²; PE/L; sin porta-etiquetas; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; gris",
"description" : "<h2>Double-deck terminal block, 2002 Series, gray</h2><br/><br/>Our double-deck terminal block (item number 2002-2657) simplifies electrical installations. The double-deck terminal block also serves as a ground terminal block as well as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. This product features conductor terminals and utilizes Push-in CAGE CLAMP®. Push-in CAGE CLAMP® technology provides a universal connection solution for all conductor types. It allows both solid and fine-stranded conductors with ferrules to be inserted directly into the clamping point without the need for tools. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points that you can use to connect two potentials. The gray housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-2657",
"sku" : "2002-2657",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-02000012000380ad000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wxODEwfGltYWdlL2pwZWd8YURsbEwyZzBOUzh4TkRZNU1Ua3pPRFkyTkRRM09DOHlNREJmTURJd01EQXdNVEl3TURBek9EQmhaREF3TURFd01HSTJYMFJGTG1wd1p3fGYzNjJhMmYzNmUyYWEwMzI1YTJhNWYyZmIyMGI4YjA0MTNjYTljMzRlNzE1M2FiYjJlNTY2MTQzZGZjMDY2N2Q",
"gtin13" : "4050821403869",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2002-2657"
}
Borna de doble piso; Borna de tierra/paso; con las mismas dimensiones que la borna seccionable de doble piso; 2,5 mm²; PE/L; sin porta-etiquetas; para carril DIN 35 x 15 y 35 x 7,5; Push-in CAGE CLAMP®; 2,50 mm²; gris
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.