[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{
"@context" : "http://schema.org/",
"@type" : "Product",
"name" : "Borna de doble piso; Borna de tierra/de paso; N/N; sin porta-etiquetas; Apropiado p. aplicaciones Ex e II y Ex i; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul",
"description" : "<h2>Double-deck terminal block, 2002 Series, operating tool</h2><br/><br/>This double-deck terminal block (item number 2002-2704) is designed for seamless electrical installations. The double-deck terminal block also functions as a through terminal block. Ensure that the strip lengths are between 10 mm and 12 mm when connecting conductors to this double-deck terminal block. Featuring conductor terminals along with Push-in CAGE CLAMP®, this connector outperforms the competition. Push-in CAGE CLAMP® connection technology is ideal for connecting all conductor types. It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing to use any tools—all thanks to its pluggable design. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It features two levels and four clamping points for connecting two potentials. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>",
"mpn" : "2002-2704",
"sku" : "2002-2704",
"brand" : {
"@type":"Brand",
"name":"WAGO"
},
"manufacturer" : {
"@type":"Organization",
"name":"WAGO Kontakttechnik GmbH & Co. KG"
},
"image" : "https://www.wago.com/medias/200-020000260000d56e000100b6-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNDkyfGltYWdlL2pwZWd8YURrekwyZzNNQzh4TkRZNU1Ua3dOREEyTVRRM01DOHlNREJmTURJd01EQXdNall3TURBd1pEVTJaVEF3TURFd01HSTJYMFJGTG1wd1p3fDZiNTcwNTczODY3ZDA2MDdiYmNhODJjNzk5OTRlYzk1ZWFkMzY3ZjBlYWNjMTc3ZjY4NzEwNTRjYjlkYzFhMTE",
"gtin13" : "4055143622530",
"category" : "Bornas de carril",
"url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2002-2704"
}
Borna de doble piso; Borna de tierra/de paso; N/N; sin porta-etiquetas; Apropiado p. aplicaciones Ex e II y Ex i; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul
TOPJOB® S: In various industrial applications and modern building installations, WAGO's wide and versatile range of rail-mount terminal blocks provides more than just reliable electrical connections.