[ { "uid": "link_contact", "linkName": "Contacto", "url": "/es/contacto", "target": "_self", "classAttributes": "phone" } ]
[{"term":"221","id":0,"type":"QUICKLINKS"},{"term":"Notas de aplicación","id":1,"type":"QUICKLINKS"},{"term":"Bibliotecas de automatización en edificios","id":2,"type":"QUICKLINKS"},{"term":"WAGO-I/O-PRO","id":3,"type":"QUICKLINKS"},{"term":"Edificio","id":4,"type":"QUICKLINKS"}]
{ "@context" : "http://schema.org/", "@type" : "Product", "name" : "Borna de doble piso; con tecla; Borna de paso para 4 conductores; Neutro; sin porta-etiquetas; Apropiado p. aplicaciones Ex e II y Ex i; puenteo interno; Introducción del conductor con impresión violeta; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul", "description" : "<h2>Double-deck terminal block, 2202 Series, Push-in CAGE CLAMP®</h2><br/><br/>This double-deck terminal block (item number 2202-2709) is designed for seamless electrical installations. The double-deck terminal block also functions as a through terminal block. Conductors can only be connected to this double-deck terminal block if their strip length is between 10 mm and 12 mm. Featuring conductor terminals along with Push-in CAGE CLAMP®, this product delivers reliable performance. Our Push-in CAGE CLAMP® is a universal, maintenance-free connection solution for all conductor types, offering a key advantage: It allows direct insertion of both solid and fine-stranded conductors with ferrules without needing tools. No preparation is required; for example, crimping the conductor's ferrule is not necessary. This double-deck terminal block is suitable for conductor cross sections ranging from 0.25 mm² to 4 mm². It comes with two levels and four clamping points for connecting a single potential. The blue housing is made of polyamide (PA66) for insulation. These through rail-mount terminal blocks are mounted using DIN-35 rails.. This product is designed for specific Ex applications (please refer to the product datasheet).<br/>", "mpn" : "2202-2709", "sku" : "2202-2709", "brand" : { "@type":"Brand", "name":"WAGO" }, "manufacturer" : { "@type":"Organization", "name":"WAGO Kontakttechnik GmbH & Co. KG" }, "image" : "https://www.wago.com/medias/200-3910748-DE.jpg?context=bWFzdGVyfGltYWdlc3wyNjQyfGltYWdlL2pwZWd8YUdaaUwyaGhOUzh4TkRZNE16RXpNamMxTlRrNU9DOHlNREJmTXpreE1EYzBPRjlFUlM1cWNHY3w3ZjA1ZGVjMGYwM2YzODY2ZjdhYzZlOTJmODI3N2NiMDA2ZmE1NzZkNzUwYTE4YjU5Zjk1ZTU0NzJlMjFhMTky", "gtin13" : "4055143844642", "category" : "Bornas de carril", "url" : "https://www.wago.com/es/bornas-de-carril/borna-de-doble-piso/p/2202-2709" }
[ { "id": "details", "label":"Detalles", "priority": 100 }, { "id": "downloads", "label":"Descargas", "priority": 90 } ]
TOPJOB® S Item no. 2202-2709

Borna de doble piso; con tecla; Borna de paso para 4 conductores; Neutro; sin porta-etiquetas; Apropiado p. aplicaciones Ex e II y Ex i; puenteo interno; Introducción del conductor con impresión violeta; para carril DIN 35 x 15 y 35 x 7,5; 2,5 mm²; Push-in CAGE CLAMP®; 2,50 mm²; azul